Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Parallel Shank
Aluminium Dome Head - Blind Rivet Nut AFM
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Parallel Shank
Aluminium Dome Head - Blind Rivet Nut AFM
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Blind Rivet Nut AFM 10850060300
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Surface finish
SU
Execution
AU
Head shape
KO
DIN EN ISO
DIN
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Thread
G [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
max. Shaft length (l)
SL2 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
10850030200
HONSEL-Blindnietmutter AFM Alu Flachkopf
0.3
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
5.0
5.100
M3
0.3
2.0
8.5
6.000
10850040300
HONSEL-Blindnietmutter AFM Alu Flachkopf
1.5
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
6.0
6.100
M4
1.5
3.0
11.0
8.000
10850040400
HONSEL-Blindnietmutter AFM Alu Flachkopf
2.5
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
6.0
6.100
M4
2.5
4.0
12.0
8.000
10850050300
HONSEL-Blindnietmutter AFM Alu Flachkopf
0.5
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
7.0
7.100
M5
0.5
3.0
12.0
9.000
10850050450
HONSEL-Blindnietmutter AFM Alu Flachkopf
2.5
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
7.0
7.100
M5
2.5
4.5
13.5
9.000
10850050600
HONSEL-Blindnietmutter AFM Alu Flachkopf
4
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
7.0
7.100
M5
4.0
6.0
15.0
9.000
10850060300
HONSEL-Blindnietmutter AFM Alu Flachkopf
0.5
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
9.0
9.100
M6
0.5
3.0
14.5
11.000
10850060450
HONSEL-Blindnietmutter AFM Alu Flachkopf
3
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
9.0
9.100
M6
3.0
4.5
16.0
11.000
10850080300
HONSEL-Blindnietmutter AFM Alu Flachkopf
0.5
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
11.0
11.100
M8
0.5
3.0
17.0
13.500
10850080550
HONSEL-Blindnietmutter AFM Alu Flachkopf
3
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
11.0
11.100
M8
3.0
5.5
19.5
13.500
10850080750
HONSEL-Blindnietmutter AFM Alu Flachkopf
5.5
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
11.0
11.100
M8
5.5
7.5
21.5
13.500
10850100400
HONSEL-Blindnietmutter AFM Alu Flachkopf
1
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
13.0
13.100
M10
1.0
4.0
22.0
16.500
10850100600
HONSEL-Blindnietmutter AFM Alu Flachkopf
3
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
13.0
13.100
M10
3.0
6.0
24.0
16.500
10850120400
HONSEL-Blindnietmutter AFM Alu Flachkopf
1
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
16.0
16.100
M12
1.0
4.0
24.0
18.500
Visa komprimerad display (14 konfigurerbara produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
Honsel-Group
- Aluminium Dome Head
Order number
10850060300
Shorttext
Blind Rivet Nut AFM
Sista förändringen
10.06.2024 13:37:39
Enhet
Nyckelord
Aluminium
Blind Rivet Nut
Dome Head
Fasteners
Parallel Shank
Klassificeringar
CNS
CNSERPBASE Object Properties
Certificate REACH
YES
Certificate RoHS
YES
CNSPHYPROP Physical Properties
ECLASS 14.0
23-12-04-02 Blind rivet
name of supplier
VVG
ECLASS 11.0
23-12-04-02 Blind rivet
name of supplier
VVG
ECLASS 9.1
23-12-04-02 Blind rivet
Supplier name
VVG
ETIM 10.0
EC002339 Blind rivet
ETIM 9.0
EC002339 Blind rivet
ETIM 8.0
EC002339 Blind rivet
ETIM 7.0
EC002339 Blind rivet